IC manufacturers Infineon Technologies

IC manufacturers (98)

Infineon Technologies ICE5QR4780AZ | Demoboard ICE5QR4780AZ

16 W 12 V 5 V SMPS demo board with ICE5QR4780AZ

Overview

TopologyFlyback Converter
Input voltage85-300 V
Output 112 V / 1.2 A
IC revision1.0

Description

Infineon latest 5 th generation quasi-resonant CoolSET™ offers high performance with the integration of latest P7 Generation of 700V and 800V CoolMOS™ in DIP-7 package.

Features

  • Novel quasi-resonant switching scheme
  • Rapid and adjustable start-up with cascode configuration
  • 2 level selectable active burst mode level
  • Built-in digital soft-start
  • Cycle by cycle peak current limitation
  • Digital frequency reduction with decreasing load for higher efficiency
  • Adjustable line input over-voltage and brown IN/OUT protection
  • VCC and CS pin short to ground protection
  • OLP, output short, output over-voltage, OTP with hysteresis and VCC over/under voltage protection
  • Auto-restart for all protection features

Typical applications

  • Offline aux SMPS for server, PC power, aircon, refrigerator and audio and Offline main SMPS for adapter, set-top-box, water purifier, TV, industrial SMPS and POE

Products

Order Code Data­sheet Simu­lation Downloads Status Product series Samples
750343074SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Transformer
Order Code Data­sheet Simu­lation
750343074SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product series Samples