IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies ICL5102 | Demoboard 130W LLC / PFC

Resonant controller IC with PFC for LED driver

Overview

TopologyLLC Resonant Converter
Output 176 V / 1.7 A
IC revision2.4

Description

The ICL5102 integrates a half-bridge controller with a PFC stage in a single package. The high level of integration assures a low count of external components, enabling small form factor designs ideal for compact power supplies in lighting applications, such as LED driver.

Features

Remarks- BOM

-Supports AC and DC input

  • Combined PFC and half-bridge IC
  • Integrated high-side gate driver
  • Power Factor Correction > 99%, THD < 10%
  • High efficiency up to 95 %
  • Ultra-fast time to light < 200 ms
  • Supports outdoor use by extended junction temperature range from -40 °C to +125 °C
  • Stable low load operation mode down to 0.1 % of nominal power rating

Typical applications

  • LED driver, e.g. commercial or residential lighting systems > 50 W
  • Integrated electronic control gear for LED luminaires

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
860010472004SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors33 µF 25 2000 -40 °C up to +85 °C 105 8.25 14 2 5 11 Ammopack
860010473011SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors220 µF 25 2000 -40 °C up to +85 °C 310 55 14 2.5 6.3 11 Ammopack
750342805SPEC
Power Transformer
750342886SPEC
Power Transformer
Order Code Data­sheet Simu­lation
860010472004SPEC
860010473011SPEC
750342805SPEC
750342886SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples