Topology | LLC Resonant Converter |
Input voltage | 90-305 V |
Output 1 | 54 V / 6 A |
Output 2 | 54 V / 6 A |
Output 3 | 15 V / 0.1 A |
IC revision | 1.0 |
This is Infineon 320 W high-power (HP) LED driver with four channels of constant current (CC) output. This four-channel LED driver is composed of the ICL5102 320 W constant voltage (CV) reference board and four ILD8150 high-side DC-DC buck reference boards. And this is intended for anyone wishing to design HP AC-DC converters with more output channels for LED lighting.
Order Code | Datasheet | Downloads | Status | Product series | Samples |
---|---|---|---|---|---|
750344179 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Inductor | |
750344267 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Offline-Transformer |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Samples |
---|