IC manufacturers Infineon Technologies

IC manufacturers (98)

Infineon Technologies ICL8001G

Single-Stage Flyback And PFC Controller

Overview

TopologyFlyback Converter
Switching frequency20 kHz
IC revision1.0

Description

The ICL8001G employs quasi-resonant operation mode optimized for off-line LED lighting, especially dimmable LED bulbs for incandescent lampreplacement. Precise PWM generation enables primary control forphase cut dimming and high power factor PF>98%. Significant improved driver efficiency, up to 90%, compared to other conventional solutions. Ttheproduct has a wide operation range (up to 26V) of IC voltage supply and lower power consumption. Multiple safety functions ensure a full system protection in failure situations. With its full feature set and simple application, the ICL8001G represents an outstanding choice for quasiresonant flyback LED bulb designs combining feature set and performance at minimum BOM cost.

Features

  • High, stable efficiency over wide operating range
  • Optimized for trailing- and leading-edge dimmer
  • Precise PWM for primary PFC and dimming control
  • Power cell for Vcc pre-charging with constantcurrent
  • Built-in digital soft-start
  • Foldback correction and cycle-by-cycle peakcurrent limitation
  • VCC over/ under-voltage lockout
  • Auto restart mode for short circuit protection
  • Adjustable latch-off mode for output overvoltageprotection