IC manufacturers Infineon Technologies

IC manufacturers (98)

Infineon Technologies ICL8105 | Demoboard ANREF_201607_PL21_20

ICL8105 Single-Stage PFC Flyback Dimmable Constant Current Controller

Overview

TopologyFlyback Converter
Input voltage90-305 V
Output 145 V / 0.88 A
IC revision1.0

Description

ANREF_201607_PL21_20ICL8105 Single-Stage PFC Flyback DimmableConstant Current Controller40W Reference Design with CDM10V Isolated 0-10V Dimming InterfaceXDP™ digital power

Features

  • Supports AC and DC input
  • AC input voltage 90–305 VAC
  • Highly accurate primary side control with wide output range
  • High output current accuracy
  • Efficiency up to 91 %
  • High power quality, typical power factor up to 0.9 and THD < 10%
  • Integrated 600 V startup cell
  • Digital parameter setting
  • All relevant error conditions are monitored and protected -Undervoltage
  • Overvoltage
  • Open load
  • Output shorted

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
7447480471SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-TI Radial Leaded Wire Wound Inductor 470 1.15 1.15 0.52 1.8 Standard
750314100SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. Transformer 540 3
750343265SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. Transformer 544 2.4
750314131SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet Simu­lation
7447480471SPEC
750314100SPEC
750343265SPEC
750314131SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples