IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies ICL8105 | Demoboard EVALLEDICL8105F2

Demo board XDP™ digital power 40W demo board with isolated 0-10V dimming interface

Overview

TopologyFlyback Converter
Input voltage90-300 V
Output 145 V / 0.88 A
IC revision40W Rev1.0

Description

40W Demoboard with Isolated 0-10V Dimming InterfaceSingle-Stage Multi-Mode Flyback Controller with PFC

Features

  • Single-stage flyback with power factor correction (PFC) and high-precision primary side-controlledconstant current output. Excellent current accuracy of typ +/-3% across wide line/load to maintain aconstant light output
  • Excellent line/load regulation over universal input and wide output within +3/-4%
  • Wide output voltage range (from 15 V – 45 V)
  • Integrated 600 V HV cell for fast startup and maintaining the efficiency across the wide input voltage
  • Low Bill Of Materials (BOM)
  • Intelligent thermal management

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
7447480471SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TI Radial Leaded Wire Wound Inductor 470 1.15 1.15 0.52 1.8 Standard
750314100SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. Transformer 540 3
750314131SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet Simu­lation
7447480471SPEC
750314100SPEC
750314131SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples