IC manufacturers Infineon Technologies

IC manufacturers (98)

Infineon Technologies ICL8201

AC/DC Buck Cont rol ler wi th PFC for LED Lamps

Overview

TopologyBuck Converter
Input voltage110-275 V
Switching frequency40-150 kHz
Output 124 V / 0.35 A
IC revisionV2.0

Description

The ICL8201 is a cascode structure current mode controller for non-isolated floating buck topologies. The cascode topology enables lower system cost and higher system efficiency.Lower system cost: -No auxiliary winding is required to power the IC-No high-voltage start up depletion MOSFET is required, fast time to light can be achieved inherently with cascode topologyHigher System Efficiency and Reliability: -No start up resistor is required that would cause significant losses during the entire operation. These losses can be eliminated by using the cascode topology which increases the system efficiency and lifetime.

Features

  • Critical Conduction operation mode without detection winding
  • Constant tON operation with variable frequency 40 kHz to 150 kHz
  • Integrated low-side MOSFET for rated peak current up to 2.65A
  • Digital soft-start
  • Fully integrated protection:
  • Short load
  • Support open load
  • Short winding at buck inductor
  • Over-current protection (power limitation)
  • Intelligent Over-Temperature Protection @ Tjmax = 150 °C
  • VCC Under-Voltage Lock-Out
  • Short-to-GND of CS pin and Con pin
  • Floating CS pin and Con pin
  • Phase cut dimmer-safe

Typical applications

  • T8 lamp,GU10 lamp,A-lamp,Downlights,Candelabra lamps,PAR lamps.

Products

Order Code Data­sheet Downloads Status Product series Samples
750311650SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Filter
Order Code Data­sheet
750311650SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples