IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies ICLS6022J

LED System Driver ICs

Overview

TopologyOther Topology
Input voltage108-132 V
Output 139 V / 0.25 A
IC revision1.0

Description

ICLS6x Series controllers employ a fixed-frequency operation mode optimized for offline LED lighting. The integrated constant power function (patented by Infineon Techologies AG) and the frequency jitter enable highperformance without investment of too much effort in stabilization of the system and filtering in terms of EMC.A wide VCC range up to 26 V is provided by use of BiCMOS technology to cover changes in the auxiliary supply voltage if a CV/CC regulation is implemented on the secondary side. Auto Restart Mode is entered in the case of overtemperature, VCC overvoltage, output open loop or overload and VCC undervoltage. If an open load event occurs, the device enters the so-called Floating Load Protection (FLP) mode to protect the LED against destruction. The dimensions of the transformer and the secondary diode can be reduced owing to the internal precise peak current limitation to yield greater cost efficiency.

Features

    • Frequency jittering for low EMI
    • Constant power
    • 650 V avalanche-rugged CoolMOS™ with built-in switchable startup cell
    • 67 kHz fixed switching frequency
    • Auto Restart mode for overtemperature detection
    • Auto Restart mode for overvoltage detection
    • Auto Restart mode for overload and open loop
    • Auto Restart mode for VCC undervoltage
    • Floating Load Protection (FLP) mode in the case of open loads
    • User-defined soft start
    • Minimum number of external components required
    • Maximum duty cycle of 75 %
    • Overall tolerance of current limiting < ± 5 %
    • Internal leading edge blanking
    • BiCMOS technology provides a wide VCC range

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750312714
Flyback Transformer WE-FB
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Flyback Transformer WE-FB