IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IFX91041EJV33 | Demoboard EVAL_4KVA_230VAC_5LINV

5-level flying capacitor active neutral point clamped inverter design based on 150V OptiMOS™ 5

Overview

TopologyPositive to Negative Converter
Input voltage380-420 V
Output 1230 V
IC revision1.0

Description

The EVAL_4kVA_230VAC_5LINV 5-level active neutral point clamped flying capacitor (ANPC-FC) inverter evaluation board demonstrates ultra-high efficiency peaking at over 99%. It also provides >98.5% efficiency over a wide range of load with minimal power losses distributed among SMD MOSFETs. This enables operation at maximum load without heatsinking or the need for forced air cooling. The multi-level inverter is based on 150V OptiMOS™ 5 technology, which has low RDS(on) and Qrr. This hybrid enables reduction in size and weight for solar inverters, string inverters and general purpose inverters.The EVAL_4kVA_230VAC_5LINV evaluation board supports a nominal 400VDC input voltage with operating range from 380V to 420V. The nominal output voltage is a 230VRMS, 60Hz pure sine wave. The maximum output continuous power of 4.0kVA. The inverter start-up time to reach the nominal output voltage during full-load condition is less than 500ms. An overload of 50 percent can be safely sustained for 10 seconds.

Features

  • Innovative 5-level hybrid inverter topology
  • No heat sinking
  • No forced air cooling
  • XMC™ microcontroller based

Typical applications

  • Inverters, Solar inverters, Solar string inverters

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 15 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance15 pF
Capacitance±5% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor700 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability