Topology | Other Topology |
Input voltage | 340-480 V |
The evaluation board was developed to support customers during their first steps designing applications with the TRENCHSTOP™ IGBT7 in discrete packages, such as the IKW40N65ET7 or IKW40N120CS7, and EiceDRIVER™ 1200 V isolated gate driver 1EDI20H12AH. The assembled discrete has a rated blocking voltage of up to 1200 V and the board supports all TRENCHSTOP™ IGBT7 in 3pin and 4pin TO247 packages.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744227 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL2 SMT Common Mode Line Filter | bifilar | 2 | 51 | 5500 | 1000 | 0.16 | 80 | CAN | ||
![]() | 744221 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL2 SMT Common Mode Line Filter | bifilar | 2 | 2000 | 9200 | 600 | 0.42 | 80 | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Samples |
---|