Topology | Power Factor Correction |
IC revision | 1.1 |
This 2.5kW CCM full-bridge PFC evaluation board utilizes the advantages of Infineon’s CoolGaN™ technology to boost system efficiency above 99 percent for efficiency-critical applications such as server power supplies or telecom rectifiers. The board features CoolGaN™ 600V e-mode HEMTs, CoolMOS™ C7 Gold superjunction MOSFET and EiceDRIVER™ gate driver ICs.The input voltage range of the board is between 90 to 265VAC, while the output voltage is 390VDC. All power components are surface mount devices (SMD), enabling faster and cheaper assembly process.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1 (mH) | IR (A) | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
![]() | 744824101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line Chokes | 1 | 10 | 7 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L1 (mH) | IR (A) | RDC max. (mΩ) | Samples |
---|