Topology | Motor Drive |
IC revision | 01_00 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | IR (A) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691250910002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | -30 °C up to +120 °C | 9.52 | Box | – | – | – | – | – | – | – | – | – | – | Horizontal | 32 | – | – | – | – | 19.04 | – | – | THT | |
![]() | 691250910003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | -30 °C up to +120 °C | 9.52 | Box | – | – | – | – | – | – | – | – | – | – | Horizontal | 32 | – | – | – | – | 28.56 | – | – | THT | |
![]() | 7448052303 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | 23 | 3 | 300 | 2100 | Nanocrystalline | 36 | 23 | 33 | THT | ||
![]() | 742792118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 600 | 650 | 80 MHz | 2500 | 70 | High Current | 1.5 | – | – | – | – | 3.2 | 1.6 | 1.1 | SMT | ||
![]() | 890324023002CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | 5.6 nF | X2 | 600 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 13 | 5 | 10 | Boxed THT | ||
![]() | 890324026027CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | 1 µF | X2 | 170 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 22.5 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 26 | 11 | 20 | Boxed THT | ||
![]() | 860010672010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | 22 µF | – | – | – | – | -40 °C up to +85 °C | 2 | Ammopack | 2000 | 110 | 11 | 10 | 5 | – | – | – | – | – | – | – | – | 50 | – | – | 11 | – | – | – | ||
![]() | 860010473007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | 100 µF | – | – | – | – | -40 °C up to +85 °C | 2.5 | Ammopack | 2000 | 209 | 25 | 14 | 6.3 | – | – | – | – | – | – | – | – | 25 | – | – | 11 | – | – | – | ||
![]() | 860020672011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | 22 µF | – | – | – | – | -40 °C up to +105 °C | 2 | Ammopack | 2000 | 60 | 11 | 10 | 5 | – | – | – | – | – | – | – | – | 50 | – | – | 11 | – | – | – | ||
![]() | 860020473008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | 100 µF | – | – | – | – | -40 °C up to +105 °C | 2.5 | Ammopack | 2000 | 145 | 25 | 14 | 6.3 | – | – | – | – | – | – | – | – | 25 | – | – | 11 | – | – | – | ||
![]() | 860020474012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | 220 µF | – | – | – | – | -40 °C up to +105 °C | 3.5 | Ammopack | 2000 | 235 | 55 | 14 | 8 | – | – | – | – | – | – | – | – | 25 | – | – | 11.5 | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | IR (A) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|