| Topology | Other Topology |
| Input voltage | 85-265 V |
| IC revision | 1.0 |
The EVAL-M1-IM535 is an evaluation board to support customers during their first steps of designing applications with IM535-U6D Intelligent Power Module (IPM). As a part of iMOTION™ Modular Application Design Kit, the combination of this power board and matching control board EVAL-M1-101T creates an inverter system for evaluating the latest Infineon technologies. It features and demonstrates our CIPOS™ Mini IPM technology and Advanced Motion Control Engine (MCE 2.0) technology for permanent magnet motors drive over the full speed range.IM535-U6D, is one of the CIPOS™ Mini IPMs, which integrates a 3-phase inverter stage in a DIP 36x21D package. It incorporates TRENCHSTOP™ IGBT and anti-parallel diodes together with optimized SOI gate driver along with excellent thermal conduction and electrical isolation.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324023002CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 5.6 nF | X2 | 600 | 0.1 | 30 GΩ | 10 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 13 | 5 | 10 | Boxed THT | ||
![]() | 890324026027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | 1 µF | X2 | 170 | 0.1 | 10 GΩ | 22.5 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 26 | 11 | 20 | Boxed THT | ||
![]() | 742792118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | 600 | 650 | 80 MHz | 2500 | 0.07 | High Current | 1500 | – | – | – | – | 3.2 | 1.6 | 1.1 | SMT | ||
![]() | 7448052303 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.003 | – | 23000 | 3 | 300 | 2100 | Nanocrystalline | 36 | 23 | 33 | THT | ||
![]() | 861021386035 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG5 Aluminum Electrolytic Capacitors | – | 1000 µF | – | – | – | – | 10 | Tray | 2000 | 2850 | 8000 | 20 | 35 | – | – | – | – | – | – | – | – | 400 | – | – | 60 | – | – | Snap-In |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 890324023002CS | SPEC | |
![]() | 890324026027CS | SPEC | |
![]() | 742792118 | SPEC | |
![]() | 7448052303 | SPEC | |
![]() | 861021386035 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (mA) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
|---|