Topology | Motor Drive |
Input voltage | 165-265 V |
IC revision | 1.0 |
This user guide provides an overview of the reference design board REF_Fridge_C101T_6ED including its main features, key data, pin assignments and mechanical dimensions, and the guidance on how to run and design the motor with board.The REF_Fridge_C101T_6ED board is a complete reference design board designed for refrigerator compressors. It demonstrates the entire Infineon solution including 600 V three-phase gate driver IC 6EDL04I06PT, 600 V RCD2 IGBT IKD04N60RC2, digital motor control IC iMOTIONTM IMC101T-T038 and linear voltage regulators IFX54211MB V33.The REF_Fridge_C101T_6ED board is developed to support customers in designing their refrigeratorcompressor drivers with Infineon products.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324024003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 330 nF | X2 | 260 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | Bulk | – | – | – | – | – | – | – | – | 275 | – | – | 15 | 8.5 | 14 | Boxed THT | – | – | – | – | – | – | Across the mains | – | ||
![]() | 890324024005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 470 nF | X2 | 280 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 12.5 | Bulk | – | – | – | – | – | – | – | – | 275 | – | – | 15 | 10 | 16 | Boxed THT | – | – | – | – | – | – | Across the mains | – | ||
![]() | 860241480001 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | 100 µF | – | – | – | – | -25 °C up to +105 °C | 7.5 | Ammopack | 5000 | 610 | 1900 | 17 | 16 | – | – | – | 450 | – | – | 35.5 | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 744821240 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | 1.5 | 4 | 140 | 250 | 1500 | MnZn | 15.8 | 7.8 | 18 | THT | – | – | – | – | – | – | – | 40042670 | ||
![]() | 820513011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 12.5 | – | – | – | – | – | – | 12.5 | 4.6 | 16 | THT | 300 | 385 | 470 | 2500 | 70 | 0.4 | – | Yes |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 890324024003 | SPEC | |
![]() | 890324024005 | SPEC | |
![]() | 860241480001 | SPEC | |
![]() | 744821240 | SPEC | |
![]() | 820513011 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples |
---|