| Topology | Motor Drive |
| Input voltage | 12-24 V |
| Output 1 | 15 A |
| IC revision | 1.2 |
EVAL_IMD700A_FOC_3SH, with configurable gate drive, on-board power supplies and protection, is capable of driving up to 300 W motor utilizing sensorless FOC control. Using MOTIX™ IMD701A, our latest fully programmable motor controller integrating XMC1404 microcontroller with MOTIX™ 6EDL7141 3-phase gate driver IC in one package to enable the development of next generation battery operated products using BLDC or PMSM motors.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Application | Interface Type | Gender | Pins (pcs) | IR (mA) | Working Voltage (V (AC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012206056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 330 pF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207125 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 33 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | 2.5 | 3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 74279267 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | – | – | – | – | – | SMT | – | – | – | – | 500 | – | 60 | 110 | 650 MHz | 2000 | 0.3 | High Speed | ||
![]() | 74437324220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | 4.45 | 4.06 | 1.8 | – | – | 22 | 1.3 | 1.45 | 2.35 | 14 | SMT | – | – | – | 2 | – | – | – | – | – | – | 0.5 | – | ||
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | -40 °C up to +85 °C | – | 1000 MΩ | – | – | – | – | – | Tape and Reel | – | – | – | – | – | SMT | Micro USB 2.0 | Type AB | Receptacle | 5 | – | 30 | – | – | – | – | – | Horizontal |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012206056 | SPEC | ||
| 885012207125 | SPEC | ||
![]() | 74279267 | SPEC | |
![]() | 74437324220 | SPEC | |
![]() | 629105150921 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | Mount | Application | Interface Type | Gender | Pins (pcs) | IR (mA) | Working Voltage (V (AC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|