Topology | Power Factor Correction |
Input voltage | 85-265 V |
Switching frequency | 40-250 kHz |
Output 1 | 400 V / 6.25 A |
IC revision | 1.2 |
The 2.5 kW evaluation board is a great example of a full Infineon solution, and includes a PFC Controller,MOSFET Driver and Silicon Carbide (SiC) Diode in order to evaluate the 4pin functionality with its advantages for efficiency and signal quality.Furthermore, the reader will be presented with additional information on how to use the evaluation board,how the 600 V CoolMOS™ C7 behaves in this PFC application and the benefits that will be achieved by using the TO-247 4pin package.
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74454133 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD3 SMT Power Inductor | 33 | 1.2 | 1.8 | 0.16 | 12 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Samples |
---|