IC manufacturers Infineon Technologies

IC manufacturers (104)

Infineon Technologies IRS2573

HID BALLAST CONTROL IC

Overview

TopologyBuck Converter
Input voltage185-265 V
Switching frequency160-240 kHz

Description

The IRS2573D is a fully-integrated, fully-protected 600V HID control IC designed to drive all types of HID lamps.Internal circuitry provides control for ignition, warm-up, running and fault operating modes. The IRS2573D features include ignition timing control, constant lamp power control, programmable full-bridge running frequency,programmable over and under-voltage protection and programmable over-current protection. Advanced protection features such as failure of a lamp to ignite, open load, short-circuit and a programmable fault counterhave also been included in the design.

Features

  • Buck, full-bridge and lamp control in one IC
  • Continuous/critical-conduction mode buck control
  • 600V high and low-side full-bridge driver
  • 600V high-side buck Driver
  • Low-side ignition FET gate driver
  • Integrated bootstrap FETs for full-bridge high-side drivers
  • Constant lamp power control
  • Programmable buck cycle-by-cycle over-current protection
  • Programmable buck output voltage limitation
  • Programmable lamp current limitation
  • Programmable full-bridge frequency
  • Fault latch reset input
  • Programmable ignition counter (21sec/64sec typical)
  • Programmable lamp under-voltage fault counter(197sec typical) for short-circuit or lamp does not warm-up
  • Fast transient lamp under-voltage event counter(16384 typical) for arc instability or end-of-life
  • Programmable lamp over-voltage fault counter(787sec typical) for open-circuit or lamp extinguishes
  • Programmable good fault reset counter (2730sec typical)
  • Micro-controller compatible timing thresholds
  • Internal 15.6V zener clamp diode on VCC
  • Micropower startup (150μA)
  • Latch immunity and ESDrotection on all pins

Typical applications

  • Fast Transient Under-Voltage Fault Counter
  • IGBT/MOSFET Gate Drive
  • Full-Bridge Control
  • Undervoltage Lockout Protection
  • Constant Power Control
  • Over Voltage Fault Counter
  • Fault Reset
  • Good Counter
  • Under Voltage Fault Counter
  • Current Limitation Control
  • Ignition Timer
  • Buck Control

Products

Order Code Data­sheet Downloads Status Product series Samples
760370109SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
760370109SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples