Topology | Other Topology |
Switching frequency | 40 kHz |
IC revision | A |
The FM0+ portfolio of Flexible Microcontrollers are the industry's most energy-efficient 32-bit ARM® Cortex®-M0+ based MCUs. This family of MCUs is designed for ultra-low-power and cost-sensitive applications such as white goods, sensors, meters, HMI systems, power tools and Internet of Things (IoT) battery-powered or wearable devicesThe FM0+ S6E1A1-Series belongs to Cypress's FM0+ portfolio of 32bit general purpose microcontrollers with integrated ARM Cortex-M0+ CPU core.
MCU Subsystem
40-MHz ARM® Cortex®-M0+ CPU with 2.7V to 5.5V operating voltageUp to 88KB Flash, 6KB SRAMDMAC
Digital Subsystem
1x Multi-Function Timer (MFT)3x Programmable Pulse Generators (PPG)1x Quadrature Position/Revolution Counters (QPRC)Up to 4x Base Timers1x Dual Timer, 1x Watch CounterUp to 3x Multi-Function Serial (MFS) interfaces configurable as SPI, UART, I2C
Analog Subsystem
1x 12-bit, 1-Msps ADCs with an up to 8-channel multiplexer input4MHz internal oscillator100kHz internal oscillatorPackage options: 32/48/52-pin LQFP, 32/48-pin QFN
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | H (mm) | W (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74479889310 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | 2 | – | – | – | High Saturation Current | – | 10 | 600 | 800 | 500 | 500 | 20 | 1.2 | 2 | |||
691214110003S | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74479889310 | SPEC | ||
691214110003S | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | H (mm) | W (mm) | Samples |
---|