IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies UCC28600 | Demoboard AN2020-39

62.5W auxiliary power supply for three-phase power converter

Overview

TopologyFlyback Converter
Input voltage200-1000 V
Output 115 V / 0.5 A
Output 215 V / 2 A
Output 324 V / 1 A
IC revision1.0

Description

This document demonstrates the solution for high input voltage DC link 62.5 W auxiliary power supply designs using Infineon’s 1700 V CoolSiC™ MOSFET in TO-263 7 package (IMBF170R1K0M1) in a single-ended flyback topology. The reference board can support designers targeting three-phase converters that includes solar inverter, energy storage, EV-charger, UPS and motor drives.

Features

  • Adjustable output over voltage protection
  • Overload/open loop protection
  • Current limit protection
  • Auto restart for over temperature protection
  • VCC overvoltage and under voltage protection
  • Shorted winding protection

Typical applications

  • Solar inverter, energy storage, EV-charger, UPS and motor drives etc.

Products

Order Code Data­sheet Downloads Status Product series Samples
750344264SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet
750344264SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples