IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies XDPL8210 | Demoboard REF-XDPL8210-U35W

XDPL8210 CDM10VD 35 W reference design with IPN80R900P7

Overview

TopologyFlyback Converter
Input voltage90-305 V
Switching frequency20 kHz
Output 154 V / 0.65 A
IC revisionV1.0

Description

The XDPL8210 CDM10VD 35 W reference design is a digitally configurable HPF LED driver with universal AC inputof 90 Vrms to 305 Vrms, wide output LED load range of 18 V to 54 V, and isolated 0 to 10 V dimming. It has a nondimmedoutput current set-point of 830 mA and an output power limitation set-point of 35 W.

Features

  • Primary Side Regulated (PSR) Constant Current (CC) output
  • Supports universal input with 90 Vrms to 305 Vrms and DC input with 127 V to 432 V
  • HPF and low Total Harmonic Distortion (iTHD)
  • High efficiency with QR mode with first valley switching (QRM1) operation at high output power
  • High efficiency with frequency controlled Discontinuous Conduction Mode (DCM) operation at medium output power
  • Dim-to-off operation with low standby power
  • Transformer-less IEC60929-compliant isolated 0 to 10 V dimming using CDM10VD
  • Maximum output power limit setting
  • UL1310 Class 2 output for 54 V LED driver design with adaptive output Over Voltage Protection (OVP)
  • Input OVP and Under Voltage (brown-in/brown-out) Protection (UVP)
  • Output short protection
  • Configurable dimming parameters, e.g. dimming curve (linear/quadratic), minimum current, dim-to-off option (enabled/disabled)
  • Configurable protection parameters, e.g. protection thresholds and reaction (auto-restart/latch)
  • Low Bill of Materials (BOM)

Typical applications

  • LED driver

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
7447480471SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TI Radial Leaded Wire Wound Inductor 470 1.15 1.15 0.52 1.8 Standard
750343465SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Order Code Data­sheet Simu­lation
7447480471SPEC
750343465SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples