Topology | Other Topology |
IC revision | 1.2 |
XMC4200 combines Infineon's leading-edge peripheral set with an industry-standard ARM® Cortex®-M4. As one of its key features it offers a high-resolution PWM unit with a tiny resolution of 150ps. This unique peripheral makes it especially suitable for digital power conversion in applications like solar inverters as well as SMPS and uninterruptible power supplies (UPS). Other applications are motor controllers, sense&control and IO devices for factory automation and user interface systems (HMI). XMC4200 is supported by Infineon’s integrated development platform DAVE™ 3, which makes convenient, fast and application-orientated software development possible.
-ARM® Cortex®-M4, 80MHz, incl. single cycle DSP MAC and floating point unit (FPU)
-8-channel DMA + dedicated DMA for USB
-USB 2.0 full-speed device
-CPU Frequency: 80MHz
-eFlash: 256kB including hardware ECC
-40kB SRAM
-Package: PG-LQFP-64
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | fres (MHz) | Mount | Application | Interface Type | Gender | Pins (pcs) | IR (mA) | Working Voltage (V (AC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 885012005008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 15 pF | ±5% | 10 | 0402 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012205061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012205031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012105012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 1 µF | ±20% | 10 | 0402 | -55 °C up to +85 °C | – | 15 | 0.05 GΩ | X5R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 4.7 µF | ±20% | 10 | 0603 | -55 °C up to +85 °C | – | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 74279267 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | – | 1.6 | 0.8 | 0.8 | 0.3 | – | – | 500 | – | – | SMT | – | – | – | – | 500 | – | 60 | 110 | 650 MHz | 2000 | 0.3 | two | ||
![]() | 744025100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | 2828 | -40 °C up to +125 °C | – | – | – | – | 2.8 | 2.8 | 2.8 | – | – | 10 | 1000 | 1.1 | 41 | SMT | – | – | – | 2 | – | – | – | – | – | – | 0.19 | – | ||
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 Type AB Horizontal | – | – | – | – | -40 °C up to +85 °C | – | – | 1000 MΩ | – | – | – | – | – | Tape and Reel | – | 1800 | – | – | SMT | Micro USB 2.0 | Type AB | Receptacle | 5 | – | 30 | – | – | – | – | – | Horizontal |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 885012005008 | SPEC | |
![]() | 885012205061 | SPEC | |
![]() | 885012205031 | SPEC | |
![]() | 885012205037 | SPEC | |
![]() | 885012105012 | SPEC | |
![]() | 885012106012 | SPEC | |
![]() | 74279267 | SPEC | |
![]() | 744025100 | SPEC | |
![]() | 629105150921 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (mA) | ISAT (A) | fres (MHz) | Mount | Application | Interface Type | Gender | Pins (pcs) | IR (mA) | Working Voltage (V (AC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|