Topology | Power Factor Correction |
Input voltage | 85-264 V |
Output 1 | 395 V |
IC revision | 1.2 |
XMC4200 combines Infineon's leading-edge peripheral set with an industry-standard ARM® Cortex®-M4. As one of its key features it offers a high-resolution PWM unit with a tiny resolution of 150ps. This unique peripheral makes it especially suitable for digital power conversion in applications like solar inverters as well as SMPS and uninterruptible power supplies (UPS). Other applications are motor controllers, sense&control and IO devices for factory automation and user interface systems (HMI). XMC4200 is supported by Infineon’s integrated development platform DAVE™ 3, which makes convenient, fast and application-orientated software development possible.
-ARM® Cortex®-M4, 80MHz, incl. single cycle DSP MAC and floating point unit (FPU)
-8-channel DMA + dedicated DMA for USB
-USB 2.0 full-speed device
-CPU Frequency: 80MHz
-eFlash: 256kB including hardware ECC
-40kB SRAM
-Package: PG-LQFP-64
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples | |
---|---|---|---|---|---|---|---|
![]() | 750342230 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | ||
750342233 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples |
---|