Topology | Other Topology |
The MAX® 10 Nios® II Embedded Evaluation Kit (NEEK) from Terasic is a full featured embedded evaluation kit based upon the MAX 10 family of FPGAs. It is a comprehensive design environment with everything embedded developers need to create a processing-based system. The MAX 10 NEEK delivers an integrated platform that includes hardware, design tools, intellectual property (IP), and reference designs for developing a wide range of applications.
The fully integrated kit allows developers to rapidly customize their processor and IP to suit their specific needs, rather than constraining their software around the fixed feature set of the processor.
The kit features a capacitive LCD multimedia color touch panel, which natively supports multi-touch gestures. An eight megapixel digital image sensor, ambient light sensor, and three-axis accelerometer make up this rich feature set, along with a variety of interfaces connecting the MAX 10 NEEK to the outside for Internet of Things (IoT) applications across markets.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | H (mm) | W (mm) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744383340033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.33 | – | 11.1 | – | 140 | 1.2 | 3 | 7.4 | 13.3 | 19 | 80 | SMT | – | – | – | – | 22.8 | – | ||
![]() | 744383340047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 0.47 | – | 9.4 | – | 110 | 1.2 | 3 | 6.8 | 12.3 | 22 | 80 | SMT | – | – | – | – | 26.4 | – | ||
![]() | 74479777310 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMI Power Multilayer Inductor | 10 | 450 | 0.125 | 500 | 25 | 1.25 | 1.2 | – | – | – | – | SMT | – | – | – | 650 | 625 | Low RDC | ||
![]() | 742792780 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | 300 | – | – | – | 0.5 | 0.5 | – | – | – | – | SMT | 220 | 360 | 450 MHz | 900 | 350 | Wide Band | ||
![]() | 742792609 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | 2000 | – | – | – | 0.8 | 0.8 | – | – | – | – | SMT | 30 | 40 | 1000 MHz | 3000 | 40 | High Current | ||
![]() | 742792602 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | 2000 | – | – | – | 0.8 | 0.8 | – | – | – | – | SMT | 60 | 110 | 600 MHz | 3000 | 40 | High Current | ||
![]() | 742792022 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | 1500 | – | – | – | 0.9 | 1.2 | – | – | – | – | SMT | 220 | 330 | 300 MHz | 2000 | 50 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744383340033 | SPEC | |
![]() | 744383340047 | SPEC | |
![]() | 74479777310 | SPEC | |
![]() | 742792780 | SPEC | |
![]() | 742792609 | SPEC | |
![]() | 742792602 | SPEC | |
![]() | 742792022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (mA) | ISAT (A) | RDC (mΩ) | fres (MHz) | H (mm) | W (mm) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|