IC manufacturers Intel

IC manufacturers (97)

Intel ER5312D

1A Voltage Mode Synchronous Buck PWM DC-DC Converter

Overview

TopologyBuck Converter
Input voltage2.4-5.5 V
Output 14.9 V / 1 A

Description

The ER5312D provides the benefits of high switching frequency with the flexibility to optimize the design for footprint or efficiency.The 4 MHz operation allows for the use of a tiny inductor and MLCC capacitors. It also enables a very wide control loop bandwidth providingexcellent transient performance and reduced output impedance. The internal compensation is designed for unconditional stability.Three VID output voltage select pins provide seven pre-programmed output voltages along with an option for external resistor divider.Output voltage can be programmed on-the-fly to provide fast, dynamic voltage scaling with smooth transitions between programmed outputvoltages.

Features

  • Three external Components Required
  • 4 MHz Fixed Switching Frequency
  • High Efficiency, up to 94 %
  • 2 % Output Voltage Accuracy with 3 Pin VIDOutput Voltage Select
  • 2 % 0.6 V Feedback Voltage with ExternalDivider Option
  • 2.4 V to 5.5 V Input Voltage Range
  • 1 A Output Current Capability
  • Fast Transient Response
  • Low Ripple Voltage; 5 mVP-P Typical
  • Low Dropout Operation: 100 % Duty Cycle
  • Dynamic Output Voltage Scaling
  • Less Than 1 μA Shutdown Current
  • Stable with up to 60 μF Output Capacitance
  • Under Voltage Lockout with Hysteresis
  • Over Current, Short Circuit, and ThermalProtection
  • 2 mm x 3 mm x .9 mm DFN-10 Package
  • RoHS Compliant; MSL 3 260 °C Reflow

Typical applications

  • Industrial PDA, RFID, POS
  • Mobile & Cellular Phones
  • RF, SD Card, Compact Flash, Bluetooth
  • WLAN or USB Peripheral Devices
  • Personal Media Players
  • Smart Phones and PDAs
  • Space-Constrained Applications
  • Advanced Mobile Processors, DSP, IO,b

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples
744030001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPC SMT Tiny Power Inductor 1.2 1 1.1 210 SMT
Order Code Data­sheet Simu­lation
744030001SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Mount Samples