IC manufacturers Intel

IC manufacturers (97)

Intel PEF 22624

Lantiq™ SDFE - 4 / 2 / 1 V2 Symmetric DSL Front End, 4 / 2 / 1 Port

Overview

TopologyBoost Converter

Description

The SDFE-4/2/1 V2 are the members of Lantiq’s 3rd generation SOCRATES™ family of SHDSL transceivers designed for TDM applications.The SDFE-4/2/1 V2 features full compliance with the ETSI TS 101524 and the ITU G.991.2 (G.SHDSL/G.SHDSL.bis) standards. Advanced system functionality and cost saving features continue to provide signifi cant low BOM advantages in the SOCRATES™ tradition. These features, in combination with an unprecedented power consumption of approximately 500 mW per channel, and a very small footprint, make the SDFE-4/2/1 V2 excellent solutions for remote powered repeater designs.

Features

  • Fully integrated 4/2/1 channel transceiver solution, including DSP, microcontroller, analog front end (AFE), line driver and memory, in a single integrated chip
  • Support of payload data rates from 144 kbit/s up to 15.352 kbit/s with 8 kbit/s granularity (exceeding G.SHDSL.bis)
  • M-pair functionality integrated
  • Tunable hybrid for optimal loop adaptation and reach
  • Only a few external passive components required
  • Prepared for Near End Self-Cross Talk Cancellation with separate FW

Typical applications

  • ISDN primary rate access replacement
  • SHDSL repeater/regenerator
  • Digital Loop Carrier (DLC) Systems
  • PBX trunk lines

Products

Order Code Data­sheet Downloads Status Product series Samples
750510623SPEC
Active i| Production is active. Expected lifetime: >10 years. HDSL Transformer, WE-DSL
Order Code Data­sheet
750510623SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples