Topology | Other Topology |
IC revision | V1.2 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | xPxC | LED | Type | Mount | Application System | L (µH) | IR (A) | ISAT (A) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | Q | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
615032137921 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Modular Jack Horizontal Shielded Ganged 4 Ports w. LED and EMI Panel Finger 8P8C Tab Up | 8P8C | yellow-green | Horizontal | THT | CAT 3 | – | – | – | – | – | – | – | – | – | ||
744032120 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQ SMT Inductor | – | – | – | SMT | – | 12 | 0.29 | 0.78 | 18 | – | – | – | 0.7 | 35 | |||
744053220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | SMT | – | 22 | 1.15 | 0.9 | 20 | – | – | – | 0.12 | – | |||
744062100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | SMT | – | 10 | 1.6 | 1.4 | 35 | – | – | – | 0.07 | – | |||
74437349010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | SMT | – | 1 | – | – | 51 | 13.4 | 13 | 25.8 | 0.0065 | – | |||
750311861 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Filter | – | – | – | – | – | 2500 | – | 0.8 | – | – | – | – | – | – | ||
750510652 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | SMT | – | 470 | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
615032137921 | SPEC | – | |
744032120 | SPEC | ||
744053220 | SPEC | ||
744062100 | SPEC | ||
74437349010 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
750311861 | SPEC | – | |
750510652 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | xPxC | LED | Type | Mount | Application System | L (µH) | IR (A) | ISAT (A) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | Q | Samples |
---|