Topology | Other Topology |
IC revision | 3.5 |
Altera’s 28-nm Stratix® V FPGAs include innovations such as an enhanced core architecture, integrated transceivers up to 28.05 gigabits per second (Gbps), and a unique array of integrated hard intellectual property (IP) blocks.With these innovations, Stratix V FPGAs deliver a new class of application-targeted devices optimized for: •Bandwidth-centric applications and protocols, including PCI Express® (PCIe®) Gen3 •Data-intensive applications for 40G/100G and beyond •High-performance, high-precision digital signal processing (DSP) applications Stratix V devices are available in four variants (GT, GX, GS, and E), each targeted for a different set of applications. For higher volume production, you can prototype with Stratix V FPGAs and use the low-risk, low-cost path to HardCopy® V ASICs
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744053002 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 2.6 | 3 | 2.7 | 55 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|