Topology | Buck Converter |
Input voltage | 4.5-36 V |
Switching frequency | 1500 kHz |
Output 1 | 30 V / 3 A |
IC revision | 0A |
3A, 36V, 1.5MHZ NON-SYNCHRONOUS STEP-DOWN CONVERTERPreliminary InformationOctober 201610/25/2016The IS32PM3413 is frequency adjustable, 3A,current-mode step-down converter with an integratedhigh-side switch. The IS32PM3413 operates with thewide input voltage from 4.5V to 36V and provides anadjustable output voltage from 0.808V to 30V. TheIS32PM3413 features a PWM mode operation with upto 1.5MHz adjustable switching frequency. TheIS32PM3413 also provides a highly efficient solutionwith current mode control for fast loop response andeasy compensation. The IS32PM3413 automaticallyenters PSM mode at light load.Cycle-by-cycle current limiting and thermal shutdownare provided for fault condition protections. An internal2ms soft-start design reduces input start-up currentand prevents the output voltage and inductor currentfrom overshooting during power-up.The IS32PM3413 is available in E-SOP-8L withthermally enhanced package.
4.5V to 36V Input Voltage Range
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443251000 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 10 | 9.5 | 4 | 8.5 | 16.3 | 21 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443251000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|