Topology | Buck Converter |
Input voltage | 3.8-36 V |
Output 1 | 24 V |
IC revision | 0A |
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | Tol. L | IRP,40K (A) | IR,40K (A) | ISAT,30% (A) | fres (MHz) | ISAT,10% (A) | Mount | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78439344047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMA SMD Power Inductor | 4.7 | ±20% | 5.8 | 4.7 | 10.5 | 28 | 3.7 | SMT | Hyperflux | ||
78439346056 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMA SMD Power Inductor | 5.6 | ±20% | 8.9 | 6.9 | 12.1 | 25 | 5.8 | SMT | Hyperflux |
Order Code | Datasheet | |
---|---|---|
78439344047 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
78439346056 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | Tol. L | IRP,40K (A) | IR,40K (A) | ISAT,30% (A) | fres (MHz) | ISAT,10% (A) | Mount | Material | Samples |
---|