| Topology | FPGA |
| IC revision | 1.1 |
This document describes the Lattice Semiconductor CrossLink™ Video Interface Platform (VIP) Input Bridge Board thatsupports bridging of Dual MIPI® CSI-2 to parallel interfaces. The board‘s key component is the Lattice CrossLink pASSP,which receives input from the dual on-board Sony IMX214 cameras, and bridges CSI-2 to parallel interfaces.This board is designed to work with the Lattice VIP board interconnect system. Typically, this board will be connectedto the ECP5 VIP Processor Board, which can be programmed for a wide range of video processing applications.The content of this user guide includes descriptions of on-board jumper settings, programming circuit, a complete setof schematics, and bill of materials for CrossLink VIP input bridge board.
Key features of the Crosslink VIP input bridge board include:
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Pins (pcs) | Pitch (mm) | Rows | Gender | IR (mA) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012205018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 100 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 742792602 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | 0603 | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | 2000 | 0.8 | – | – | – | – | – | 60 | 110 | 600 MHz | 3000 | 0.04 | High Current | ||
![]() | 434153017835 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | – | 50 | 1.7 | 350 | 200000 | Blue | No | not specified | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | Bag | 2 | 2.54 | Single | Pin Header | 3000 | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | Bag | 3 | 2.54 | Single | Pin Header | 3000 | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 15.24 | – | – | Bag | 6 | 2.54 | Single | Pin Header | 3000 | – | – | – | – | – | – | – | – | – | – | – | Straight | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 12.7 | – | – | Bag | 10 | 2.54 | Dual | Pin Header | 3000 | – | – | – | – | – | – | – | – | – | – | – | Straight |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012205018 | SPEC | ||
| 885012205037 | SPEC | ||
![]() | 742792602 | SPEC | |
![]() | 434153017835 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61301021121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | Pins (pcs) | Pitch (mm) | Rows | Gender | IR (mA) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
|---|