Topology | FPGA |
IC revision | A |
DisplayPort and Embedded DisplayPort - DisplayPort VIP Output Board expands capabilities to include DP support for the VIP ecosystem. The board simplifies the design with an industry-proven DP Redriver and utilizes mini DisplayPort connectors for transmission.
DisplayPort 1.4a compatible (includes eDP 1.4) with 1, 2, and 4-lane supportSupports link rate of 1.62 Gbps or 2.7 GbpsDual and quad symbol modes support single, dual, and quad pixel modes4, 8, 10, 12, and 16-bit color support with RGB or YCbCr formatsOptional HDCP support and 8-Channel audio
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012205018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 100 nF | ±10% | 10 | 0402 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | 0.5 | – | – | – | – | |||
885012205037 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | 7" Tape & Reel | 0.5 | – | – | – | – | |||
434153017835 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | Tape and Reel | 1.7 | 350 | 200000 | Blue | not specified |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012205018 | SPEC | ||
885012205037 | SPEC | ||
434153017835 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Packaging | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Samples |
---|