IC manufacturers M3 Technology (M3Tek)

IC manufacturers (108)

M3 Technology (M3Tek) MT3956 | Demoboard MT3956 Demo

18V 6A 1.5MHz Fast-PWM Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3-18 V
Output 16 A
IC revision0.1

Description

The MT3956 is a fully integrated high efficiency synchronous step-down converter which requires minimum number of external components. It offers very compact solution 6A continuous output current over a wide input range. The MT3956 employs proprietary Constant On-Time (COT) control scheme providing superior transient response and maintainingconstant switching frequency in the continuous conduction mode operation. The external ramp compensation network allows stable operation with ultra-low equivalent series resistance (ESR) output ceramic capacitors. An error amplifier in the control loop provides excellent line and load regulation.The MT3956 integrates extensive protection functions including Input 2.85V under-voltage lockout (UVLO), thermal shutdown, input over-voltage protection (OVP), cycle by cycle current limiting, and short-circuit protection. An open drain power good signal indicates the output within its regulation voltage range. The converter is available in a small 16 pin 3mmx3mm QFN package.

Features

  • Input Voltage Range from 3V to 18V
  • 1% Feedback Voltage Accuracy
  • 6A continuous output current
  • Support 100% duty cycle Low Dropout Operation
  • Stable operation with output low ESR ceramic capacitors
  • Fast-PWM COT control with superior transient performance
  • Constant 1.5MHz Switching Frequency
  • Integrate 14mΩ/8mΩ HS/LS Power Switches
  • Accurate 1.26V EN threshold with 260mV Hysteresis
  • MT3956A_FPWM/MT3956N_PFM/MT3956U_UA mode operation
  • 200μA Low Quiescent Current for MT3956U_UA mode 150μA Low Quiescent Current for MT3956N_PFM mode
  • Internal fixed or External programmable Soft-start Time
  • Thermal Shutdown
  • Hiccup Mode Short Circuit Protection
  • Small 3mmx3mm 16 lead QFN package

Typical applications

  • USB Type-C/PD Docking Station
  • Networking Systems
  • Laptop Computer, Flat Panel Television and Monitors
  • Distributed Power Systems

More information

Parts approved by M3 Technology (M3Tek)

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.2 µH, 52.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.2 µH
Performance Rated Current52.4 A
Saturation Current @ 10%21 A
Saturation Current @ 30%50 A
DC Resistance0.82 mΩ
Self Resonant Frequency216 MHz
MaterialSuperflux 
Packaging Unit800 
Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.47 µH, 50.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Performance Rated Current50.1 A
Saturation Current @ 10%24 A
Saturation Current @ 30%50 A
DC Resistance0.9 mΩ
Self Resonant Frequency95 MHz
MaterialWE-PERM 
Packaging Unit400 
Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.56 µH, 30.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.56 µH
Performance Rated Current30.9 A
Saturation Current @ 10%15 A
Saturation Current @ 30%33 A
DC Resistance2.17 mΩ
Self Resonant Frequency106 MHz
MaterialSuperflux 
Packaging Unit800 
Check availability