IC manufacturers Macnica

IC manufacturers (108)

Macnica ODYSSEY-MAX10 | Demoboard ODYSSEY-MAX10-KIT

Odyssey MAX 10 FPGA and BLE Sensor Kit

Overview

TopologyBoost Converter
Input voltage3.3 V
IC revision2.2

Description

The Mpression Odyssey MAX 10 FPGA and BLE Sensor Kit is an evaluation board ideal for doing Internet of Things (IoT) proof-of-concept development. The board is designed to allow users to evaluate the use of and write software for the BCM20737S BLE module, Max10 FPGA, EnergyMicro Giant Gecko microcontroller, and the sensors included in the kit for use in their own end products.This kit encompass everything users need to connect wirelessly using Bluetooth® Low Energy (BLE), collect information from the environment and even add custom designs using programmable logic. The Odyssey MAX 10 FPGA and BLE Sensor Kit contains a BLE sensor board, an FPGA expansionboard and a battery board. The BLE sensor board has a Bluetooth SMART device, a microcontroller and various sensors. The sensors include UV and ambient light, pulse rate and blood oximetry, temperature and humidity as well as acceleration. It also features a physical interface to either the battery board or the FPGA expansion board. The FPGA expansion board includes an FPGA for programmable logic, a microphone, LEDs, switches, push-buttons and expansion capabilities to an Arduino Nano. The battery board allows the user to power the BLE sensor board off a coin cell battery for true wireless applications. An I2C expansion port and a J-Link interface to program the microcontroller are also integrated on the battery boardThe kit is designed to interact with a Smartphone via the BLE link. This communications link is used to exercise the sensors and other interfaces by means of a complex firmware infrastructure. Depending on individual needs, users can easily use the existing framework to implement a designor users can modify the firmware to achieve unique design goals.It is the object of this document to both introduce the first time user to the details of connecting to and using the Odyssey kit as well as expose some details of the underling framework for more experienced engineers that need to build upon the existing infrastructure.

Typical applications

  • humidity sensor and UV
  • Battery board with a coin cell holder
  • smartphone application

Parts approved by Macnica

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
Length1.6 mm
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins4 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Poles4 
Length6.25 mm
Vaporphase processYes 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins10 
TypeStraight 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
Length12.7 mm
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins15 
TypeStraight 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
PackagingBag 
–
Length35.56 mm
–
–Check availability