Topology | Buck Converter |
Input voltage | 40-60 V |
Switching frequency | 60-1000 kHz |
Output 1 | 12 V / 20 A |
The MAX15157D evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all of the components necessary to evaluate the performance of the MAX15157D high-efficiency step-down regulator. The EV kit is powered from a 40V to 60V DC supply. It is capable of delivering 12V/20A output at a 150kHz switching frequency. Refer to the MAX15157D data sheet to set the switching frequency and input/output voltage ranges for the EV kit.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74408943101 | SPEC | 8 files | WE-SPC SMT Power Inductor | 100 | 0.52 | 0.68 | 0.85 | 7.8 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74408943101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|