IC manufacturers Maxim Integrated

IC manufacturers (97)

Maxim Integrated MAX17595 | Demoboard MAXREFDES1187

Overview

TopologyFlyback Converter
Input voltage176-284 V
Output 15 V / 1.5 A
IC revisionP1

Description

The MAX17595 is a peak-current-mode controller for designing wide input-voltage flyback regulators. The MAX17595 offers optimized input thresholds for universal input AC-DC converters and telecom DC-DC (36V to 72V input range) power supplies. It contains a built-in gate driver for an external n-channel MOSFET. The MAX17595 houses an internal error amplifier with 1% accurate reference, eliminating the need for an external reference. The switching frequency is programmable from 100kHz to 1MHz with an accuracy of 8%, allowing optimization of magnetic and filter components, resulting in compact and cost-effective power conversion. For EMI-sensitive applications, the MAX17595 incorporates a programmable frequency dithering scheme, enabling low-EMI spread-spectrum operation. Users can start the power supply precisely at the desired input voltage, implement input overvoltage protection, and program soft-start time. A programmable slope compensation scheme is provided to ensure stability of the peak current-mode control scheme. Hiccup-mode overcurrent protection and thermal shutdown are provided to minimize dissipation in overcurrent and overtemperature fault conditions.

Features

Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/ Nonisolated Power Supplies100kHz to 1MHz Programmable Switching Frequency with Optional SynchronizationPeak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback ControllerProgrammable Frequency Dithering Enables Low EMI Spread-Spectrum OperationIntegrated Protection Features Enhance System ReliabilityAdjustable Current Limit with External Current Sense ResistorFast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit ProtectionOvertemperature ProtectionProgrammable Soft-Start and Slope CompensationInput Overvoltage Protection

More information

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750317622SPEC
3 files Offline Transformer
Order Code Data­sheet Simu­lation
750317622SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples