IC manufacturers Maxim Integrated

IC manufacturers (97)

Maxim Integrated MAX17690 | Demoboard MAXREFDES1012

Overview

TopologyFlyback Converter
Input voltage8-20 V
Output 15.3 V / 2 A
IC revision1

Description

Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-medium isolated DC-DC power-conversion applications. However, the use of an optocoupler or an auxiliary winding on the flyback transformer for voltage feedback across the isolation barrier increases the number of components and design complexity. The MAX17690 eliminates the need for an optocoupler or auxiliary transformer winding and achieves ±5% output voltage regulation over line, load, and temperature variations.The MAX17690 implements an innovative algorithm to accurately determine the output voltage by sensing the reflected voltage across the primary winding during the flyback time interval. By sampling and regulating this reflected voltage when the secondary current is close to zero, the effects of secondary-side DC losses in the transformer winding, the PCB tracks, and the rectifying diode on output voltage regulation can be minimized.The MAX17690 also compensates for the negative temperature coefficient of the rectifying diode.

Features

4.5V to 60V Input Voltage RangeProgrammable Switching Frequency from 50kHz to250kHzProgrammable Input Enable/UVLO FeatureAdjustable Soft-Start2A/4A Peak Source/Sink Gate Drive CapabilityHiccup Mode Short-Circuit ProtectionFast Cycle-by-Cycle Peak Current LimitThermal Shutdown ProtectionSpace-Saving, 16-Pin, 3mm x 3mm TQFN Package

  • 40°C to +125°C Operating Temperature Range

Typical applications

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750317263SPEC
4 files Transformer
Order Code Data­sheet Simu­lation
750317263SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples