IC manufacturers Maxim Integrated

IC manufacturers (97)

Maxim Integrated MAX17690 | Demoboard MAXREFDES1095

Miniature, 12V/500mA, Synchronous, No-Opto Flyback DC-DC Converter with 92.8% Efficiency

Overview

TopologyFlyback Converter
Input voltage18-60 V
Output 112 V / 0.5 A

Description

The MAX17690 implements an innovative algorithm toaccurately determine the output voltage by sensing thereflected voltage across the primary winding during theflyback time interval. By sampling and regulating thisreflected voltage when the secondary current is close tozero, the effects of secondary-side DC losses in the transformerwinding, the PCB tracks, and the rectifying diodeon output voltage regulation can be minimized.The MAX17690 also compensates for the negative temperaturecoefficient of the rectifying diode.

Features

4.5V to 60V Input Voltage RangeProgrammable Switching Frequency from 50kHz to 250kHzProgrammable Input Enable/UVLO FeatureProgrammable Input Overvoltage ProtectionAdjustable Soft-Start2A/4A Peak Source/Sink Gate Drive CapabilityHiccup Mode Short-Circuit ProtectionFast Cycle-by-Cycle Peak Current LimitThermal Shutdown ProtectionSpace-Saving, 16-Pin, 3mm x 3mm TQFN Package-40°C to +125°C Operating Temperature Range

Typical applications

  • Isolated Flyback Converters / Wide-Range DC-Input Isolated Power Supplies
  • Industrial and Telecom Applications / PLC I/O Modules

More information

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750317248SPEC
3 files Transformer
Order Code Data­sheet Simu­lation
750317248SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples