IC manufacturers Maxim Integrated

IC manufacturers (97)

Maxim Integrated MAX17690 | Demoboard MAXREFDES120#

MAXREFDES120#: ISOLATED 24V TO 5V–12.5W NO-OPTO FLYBACK POWER SUPPLY

Overview

TopologyFlyback Converter
Input voltage18-36 V
Output 13 V / 5 A

Description

MAXREFDES120# is an efficient no-opto flyback topology with 24V input, and a 5V output at 12.5W of power (2.5A). The design features the MAX17690 (a peak-current-mode converter with flexible switching frequency) and the MAX17606 (a secondary side MOSFET driver for flyback converter). The combination of no opto-coupler and a secondary side MOSFET result in a design that is optimized for space, cost, and efficiency. This entire circuit fits on a 20.3mm (0.8in) x 59.7mm (2.35in) board.

Features

● 18V to 36V Input Range● Isolated Output: 5V/1A DC● Compact Design with High Frequency (150kHz) Switching● No Optocoupler/Third Winding Required to Derive Feedback Signal● 90% Peak Efficiency● Galvanic Isolation up to 1875VRMS● Proven PCB Layout● Fully Assembled and Tested● Minimum Load for ±5% Regulation: 1% of Full-Load

Typical applications

  • DC-DC converter

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750343289SPEC
4 files Transformer
Order Code Data­sheet Simu­lation
750343289SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples