IC manufacturers Maxim Integrated

IC manufacturers (97)

Maxim Integrated MAX17691A | Demoboard MAX17691AEVKIT

4.2V–60V No-Opto Isolated Flyback Converter with Integrated FET

Overview

TopologyFlyback Converter
Input voltage4.2-60 V
Output 15 V / 1.5 A
IC revisionA

Description

The MAX17691A evaluation kit (EV kit) provides a proven design to evaluate the performance of MAX17691A IC. This fully assembled and tested circuit is implemented using the MAX17691A, the No-Opto Flyback converter with an integrated 76V nMOSFET, available in a 12-pin TDFN package with an exposed pad. The IC data sheet provides a complete description of the part and should be read in conjunction with this EV kit data sheet prior to operating the EV kit.The MAX17691A EV kit output is configured for an isolated +5V and provides up to 1.5A of output current over a 18V to 36V input range. The device switches at a 150kHz switching frequency. The EV kit regulates the output voltage within ±5% over the line, load, and temperature by sensing the output voltage on the primary side. The converter does not need an optocoupler for the isolated output voltage sensing.

Features

● 18V to 36V Input Range● Isolated Output: 5V/1.5A DC● Compact Design with High Frequency (150kHz)Switching● 87% Peak Efficiency● Resistor Programmable Input Enable/UVLOProtection● Resistor Programmable Input Overvoltage Protection● Internal Loop Compensation Reduces ExternalComponents● 5mS Internal Soft-Start Time● Temperature Compensated Output Voltage Over

  • 40°C to +125°C Operating Temperature● Provision to External Clock Synchronization andFrequency Dithering● VCC Overdrive to Improve Efficiency● Minimum Number of External Components● CISPR22 (EN55022) Class B Compliant● Proven PCB Layout● Fully Assembled and Tested

Typical applications

More information

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750318935SPEC
3 files Flyback Transformer
Order Code Data­sheet Simu­lation
750318935SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples