IC manufacturers Maxim Integrated

IC manufacturers (97)

Maxim Integrated MAX32655 | Demoboard MAX32655FTHR

Low-Power, Arm Cortex-M4 Processor with FPU-Based Microcontroller and Bluetooth 5.2

Overview

TopologyOther Topology

Description

The MAX32655FTHR is a rapid development platform to help engineers quickly implement ultra low-power wire -less solutions using MAX32655 Arm© Cortex®-M4F and Bluetooth® 5.2 Low Energy (LE). The board also includesthe MAX20303 PMIC for battery and power manage -ment. The form factor is a small 0.9in x 2.6in dual-row header footprint that is compatible with Adafruit FeatherWing peripheral expansion boards. The board includes a variety of peripherals, such as a digital microphone, low-power stereo audio CODEC, 128MB QSPI Flash, microSD card connector, RGB indicator LED, and pushbutton.The MAX32655FTHR provides a power-optimized flexible platform for quick proof-of-concepts and early software development to enhance time to market.

Features

  • MAX32655 Microcontroller
  • Arm Cortex-M4F, 100MHz
  • 32-Bit RISC-V Coprocessor to Offload Timing Critical Bluetooth Processing
  • 512KB Flash Memory
  • 128KB SRAM
  • 16KB Cache
  • Bluetooth 5.2 LE Radio
  • MAX20303 Wearable PMIC with Fuel Gauge
  • Charge from USB
  • On-Board DAPLink Debug and Programming
  • Interface for Arm Cortex-M4F
  • Breadboard Compatible Headers
  • Micro USB Connector
  • Micro SD Card Connector
  • Integrated Peripherals
  • RGB Indicator LED
  • User Pushbutton
  • Low-Power Stereo Audio CODEC
  • Digital Microphone
  • SWD Debugger
  • Virtual UART Console

Typical applications

  • Industrial Sensors
  • Fitness/Health and Medical Wearables, Hearables
  • Wireless Computer Peripherals and I/O Devices

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437324022SPEC
8 files WE-LHMI SMT Power Inductor 2.2 4.05 4.45 8.4 61 49 SMT
Order Code Data­sheet Simu­lation
74437324022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples