IC manufacturers Maxim Integrated

IC manufacturers (97)

Maxim Integrated MAX78000 | Demoboard MAX78000EVKIT

Artificial Intelligence Microcontroller with Ultra-Low-Power Convolutional Neural Network Accelerator

Overview

TopologyBuck Converter
Input voltage5 V
IC revision1

Description

The MAX78000 evaluation kit (EV kit) provides a platform for leveraging the capabilities of the MAX78000 to build new generations of artificial intelligence (AI) devices. Onboard hardware includes a digital microphone, a gyroscope/accelerometer, parallel camera module support and a 3.5in touch-enabled color TFT display. A secondary display is driven by a power accumulator for tracking device power consumption over time. Uncommitted GPIO as well as analog inputs are readily accessible through 0.1in pin headers. Primary system power as well as UART access is provided by a USB Micro-B connector. A USB to SPI bridge provides rapid access to onboard memory, allowing large networks or images to load quickly.

Features

  • Power Accumulator with Dedicated Display to Track Device Power over Time
  • Onboard Digital Microphone
  • Onboard Accelerometer/Gyroscope
  • SWD JTAG 10-Pin Header
  • RISC-V Coprocessor JTAG 10-Pin Header
  • 16MB QSPI Flash
  • Select GPIOs Accessible through 0.1in Headers
  • Four ADC Inputs with Optional AA Filter
  • Touch-Enabled, 3.5in, 320 x 240 Color TFT Display
  • UART Access through USB Bridge
  • QSPI Memory Access through USB Bridge
  • All IC Power Rails May Be Isolated by Jumpers for Individual Current Measurements
  • Two General-Purpose LEDs and Two General Purpose Pushbutton Switches

Typical applications

  • Facial Recognition, Object Detection and Classification
  • Audio Processing: Multi-Keyword Recognition, Sound Classification, Noise Cancellation
  • Time-Series Data Processing: Heart Rate/Health Signal Analysis, Multi-Sensor Analysis, Predictive Maintenance

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
74437324022SPEC
8 files WE-LHMI SMT Power Inductor 2.2 4.05 4.45 8.4 61 49 SMT
Order Code Data­sheet Simu­lation
74437324022SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples