IC manufacturers Analog Devices

IC manufacturers (98)

Analog Devices MAX78002 | Demoboard MAX78002EVKIT

Artificial Intelligence Microcontroller with Low-Power Convolutional Neural Network Accelerator

Overview

TopologyOther Topology

Description

The MAX78002 evaluation kit (EV kit) provides a platform and tools for leveraging device capabilities to build new generations of artificial intelligence (AI) products.The kit provides optimal versatility with a modular peripheral architecture, allowing a variety of input and output devices to be remotely located. DVP and CSI cameras,I2S audio peripherals, digital microphones, and analog sensors are supported, while a pair of industry-standard QWIIC connectors supports a large and growing array of aftermarket development boards. An onboard stereo audio codec offers line-level audio input and output, and tactile input is provided by a touch-enabled 2.4in TFT display. The MAX78002 energy consumption is tracked by a power accumulator, with four channels of formatted results presented on a secondary TFT display. All device GPIOs are accessible on 0.1in pin headers. A standard coaxial power jack serves as power input, using the included 5V, 3A wall-mount adapter. Two USB connectors provide serial access to the MAX78002, one directly and the other through a USB to UART bridge. A third USB connector allows access to the MAX78002 energy consumption data. Rounding out the features, a microSD connector provides the capability for inexpensive highdensity portable data storage.

Features

  • Power Accumulator with Dedicated Display to Track Device Energy Consumption
  • Connectorized I2S Digital Microphone
  • Stereo Audio Codec with 3.5mm Line-in and Line-out Jacks
  • USB 2.0 High Speed
  • SWD JTAG 10-Pin Header
  • RISC-V Coprocessor JTAG 10-Pin Header
  • 8MB QSPI SRAM
  • microSD Flash Memory Card Connector
  • 100% of Device GPIOs Accessible through 0.1in Headers
  • Eight ADC Inputs
  • Touch-Enabled, 2.4in, 320 x 240 Color TFT Display
  • UART Access over USB Bridge
  • Dual Industry-Standard QWIIC Connectors
  • All IC Power Rails May Be Isolated for Individual Current Measurements
  • Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches

Typical applications

  • Industrial Sensors and Process Control
  • Portable Medical Diagnostics Equipment
  • Factory Robot and Drone navigation
  • Inline Quality Assurance Vision Systems, Smart Security Cameras

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792097SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 1500 1800 70 MHz 1000 0.3 High Current
Order Code Data­sheet Simu­lation
742792097SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples