Topology | Other Topology |
The MxL83211, MxL83212, and MxL83214 (MxL8321x family) of half duplex RS-485 transceivers support up to50Mbps communication in harsh industrial environments. The bus pins tolerate high levels of IEC electrical fasttransients (EFT), IEC electrostatic discharge (ESD), and provide an extended common mode range. Seven product options with slew controlled 250kbps, 500kbps speeds, and high speed 50Mbps varieties in threedifferent packages provides a broad portfolio that can be used across different applications ranging from high speedmotor drives to wireless infrastructure and building automation. The combination of integrated EFT and ESDprotection in small MSOP and VSON packages makes these products suited for space-constrained applications thatrequire robust and high performance communication. High receiver input impedance allows 256 transceivers to share a common data bus while maintaining signal marginand without excessive loading or use of expensive repeaters. Enhanced failsafe circuitry ensures receivers provide theexpected output when the bus is shorted or left open under both terminated and unterminated conditions. Drivers includebuilt-in short-circuit protection and a thermal-overload shutdown to protect against excessive power dissipation frombus contention.
Meets or exceeds the requirements of the TIA/EIA-485A standardDifferential output exceeds 2.1V for PROFIBUS compatibility with a 5V supplyWide supply range from 3.0 to 5.5VExtended operating temperature range from –40°C to 125°CExtended operational common-mode range of ±15VLow power shutdown modeEnhanced failsafe protection for open, short, idleGlitch-free power-up/down hot plug capability1/8 unit load (256 bus nodes)NSOIC and small form factor MSOP and VSON packagesRobust system protection± 4kV EFT (IEC 61000-4-4)±12kV ESD Contact (IEC 61000-4-2)±15kV ESD HBM
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691244710004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2447 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | No | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | 4 | – | – | Horizontal | 24 | Box | ||
61300111121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 1 | Single | Pin Header | Straight | 3 | Bag | ||
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | ||
61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 4 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
691244710004 | SPEC | |
61300111121 | SPEC | |
61300211121 | SPEC | |
61300311121 | SPEC | |
61300411121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|