Topology | Other Topology |
The MxL83433 and MxL83434 are a family of monolithic quadruple differential line RS-485/RS-422 receivers that support communication up to 32Mbps in harsh industrial environments. The bus pins tolerate IEC electrical fast transients (EFT), IEC electrostatic discharge (ESD), offer a wide input voltage range, and input hysteresis. Guaranteed low propagation delays and channel-to-channel and part-to-part propagation delay skews ensure maximum system performance. A wide range of product options offers designers optimized solutions for their system. The eight product offerings include two package options, two temperature options, and two enable configurations to choose from. These options coupled with wide power supply range support (from 3.3V to 5V) provide a versatile portfolio that you can use in applications ranging from high-speed motor drives to wireless infrastructure and building automation. The integration of four receiver channels into compact TSSOP or NSOIC packages makes these products well suited for space-constrained enclosures that require robust, high-performance communication. The MxL83433 device offers global enable pins, which allow all four channels to be enabled or disabled simultaneously. The MxL83434 device provide paired enable pins, allowing for the flexibility to control two channels at a time. Industry standard footprint and pinout ensure seamless compatibility for existing designs.
Meets or exceeds the requirements of the TIA/EIA-485A and EIA/TIA-422B standardsSupply voltage from 3.3V to 5VExtended operating temperature range from –40°C to 125°CExtended operation common-mode range of ±15VFail-safe open receiver (Rx) inputs 1/4 unit load (128 bus nodes)Available in global or paired enable configurationsHigh-data rates up to 32MbpsGlitch-free power-up/power-down for hot swap capabilityLow channel-to-channel propagation delay skewRobust system protection:±4kV EFT (IEC 61000-4-4)±12kV ESD Contact (IEC 61000-4-2)±15kV ESD Human Body Model
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691244710004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2447 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | No | 30 to 12 (AWG) 0.0509 to 3.31 (mm²) | 4 | – | – | Horizontal | 24 | Box | ||
61300111121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 1 | Single | Pin Header | Straight | 3 | Bag | ||
61300211121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | ||
61300411121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | 4 | Single | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | |
---|---|---|
691244710004 | SPEC | |
61300111121 | SPEC | |
61300211121 | SPEC | |
61300311121 | SPEC | |
61300411121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|