Topology | Buck Converter |
Input voltage | 10-15 V |
Switching frequency | 255-345 kHz |
Output 1 | 3.3 V / 10 A |
IC revision | L |
The SP6133 is a synchronous step-down switching regulator controller optimized for high efficiency. The part is designed to be especially attractive for single supply step down conversion from 5V to 24V. The SP6133 is designed to drive a pair of external NFETs using a fixed 300 kHz frequency, PWM voltage mode architecture. Protection features include UVLO, thermal shutdown, output short circuit protection, and overcurrent protection with auto restart. The device also features a PWRGD output and an enable input. The SP6133 is available in a space saving 16-pin QFN and offers excellent thermal performance
5V to 24V Input step down converter
Up to 30A output capability
Highly integrated design, minimal components
UVLO Detects Both VCC and VIN
Overcurrent circuit protection with auto-restart
Power Good Output, ENABLE Input
Maximum Controllable Duty Cycle Ratio up to 92%
Wide BW amp allows Type II or III compensation
Programmable Soft Start
Fast Transient Response
High Efficiency: Greater than 95% possible
Available in Lead Free, RoHS Compliant
1 1
6-Pin QFN package
External Driver Enable/Disable
U.S. Patent #6,922,041
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443551130 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.3 | 32.1 | 11 | 25 | 1.8 | 59 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443551130 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|