| Topology | Buck Converter |
| Input voltage | 5-28 V |
| Output 1 | 5 V / 20 A |
The SP6153ER is designed with a very accurate 1.0% reference over line, load and temperature. Figure 1 & 2 data show a typical SP6153 evaluation board efficiency and regulation plots, with efficiencies up to 93% and output currents up to 20A. The output voltage ripple of less than 50mV at full load and the LX node are shown in figure 3. Figures 4 and 5 illustrate a 10A to 20A and 1A to 20A Load Step. Short circuit and current limit are shown in Figures 6 and 7. Typical startup characteristics into a full load and no load are shown in figure 8 and 9. All data was taken at 5Vin and 1.8VoutWhile data on individual power supply boards may vary, the capability of the SP6153ER of achieving a high accuracy over a range of load conditions shown here is quite impressive and desirable for accurate power supply design.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744355047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 0.47 | 50.1 | 24 | 50 | 0.9 | 95 | WE-PERM |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|