| Topology | Buck Converter |
| Input voltage | 2.7-6.5 V |
| Output 1 | 3.3 V / 1 A |
| IC revision | 03/20/06 |
The SP6652 Evaluation Board is designed to help the user evaluate the performanceof the SP6652 for use as a single Li-Ion battery Step-Down DC-DC Converter. TheSP6652 operates from 2.7V to 6.5V input, with the highest efficiency in the range 3.0Vto 4.2V where the Li-Ion battery has the most energy. The SP6652EB evaluation boardis a complete power supply circuit to provide ease of evaluation for the DC/DCConverter performance.
High Efficiency SynchronousStep-Down Converter with up to97% efficiency1000mA Output Current2.7V-5.5V Input Voltage range,Output Adjustable down to 0.8VμSOIC Package & CeramicCapacitors for small, low profilePower Supply
Ideal for PDAs, Digital Cameras,Wireless Modems, CellularTelephones
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744042004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.72 | 1.65 | 70 | SMT |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
|---|