Topology | Buck Converter |
Input voltage | 5.5-28 V |
Switching frequency | 420-720 kHz |
Output 1 | 6 A |
IC revision | 2.0.0 |
The SP7652 is a synchronous voltage modePWM step down (buck) regulator capable of aconstant output current up to 6Amps. A wide2.5V to 28V power input voltage range, withthe required 5V biasing voltage, allowsconversions from industry standard 5V, 12V,18V and 24V power rails.With a 600kHz constant operating frequencyand integrated high and low side switch, theSP7652 reduces the overall component countand solution footprint. In addition to a 1%output setpoint accuracy, this device provideshigh efficiency, low ripple and excellent lineand load regulation. An enable function andsoft start feature allow for controlled power upsequencing implementation.Built-in Under voltage lockout (VLO) on bothVCC and VIN, outputs short-circuit and overtemperature protection insure safe operationunder abnormal operating conditions.The SP7652 is offered in a RoHS compliant,lead free 26-pin 7mmx4mm DFN package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744311470 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4.7 | 7.8 | 2.5 | 7 | 19.5 | 33 | Superflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744311470 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|