| Topology | Buck Converter |
| Input voltage | 12 V |
| Switching frequency | 420-720 kHz |
| Output 1 | 8 V / 6 A |
| IC revision | 2.0.0 |
The SP7652 is a synchronous voltage modePWM step down (buck) regulator capable of aconstant output current up to 6Amps. A wide2.5V to 28V power input voltage range, withthe required 5V biasing voltage, allowsconversions from industry standard 5V, 12V,18V and 24V power rails.With a 600kHz constant operating frequencyand integrated high and low side switch, theSP7652 reduces the overall component countand solution footprint. In addition to a 1%output setpoint accuracy, this device provideshigh efficiency, low ripple and excellent lineand load regulation. An enable function andsoft start feature allow for controlled power upsequencing implementation.Built-in Under voltage lockout (VLO) on bothVCC and VIN, outputs short-circuit and overtemperature protection insure safe operationunder abnormal operating conditions.The SP7652 is offered in a RoHS compliant,lead free 26-pin 7mmx4mm DFN package.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744311470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4.7 | 7.8 | 2.5 | 7 | 19.5 | 33 | Superflux |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
|---|