Topology | Buck Converter |
Input voltage | 5-5.5 V |
Switching frequency | 255-345 kHz |
Output 1 | 3.3 V / 12 A |
IC revision | 2.1.0 |
The SP7662 is a synchronous voltage modePWM step down (buck) regulator capable of aconstant output current up to 12 Amps. A wide5V to 22V single input voltage range allows forsingle supply operations from industrystandard 5V, 12V and 18V power rails.Operations down to 3V are supported with anadditional biasing voltage.With a 300kHz constant operating frequencyand integrated high and low side switch, theSP7662 reduces the overall component countand solution footprint. In addition to a 1%output setpoint accuracy, this device provideshigh efficiency, low ripple and excellent lineand load regulation. An enable function andsoft start feature allow for controlled power upsequencing implementation.Built-in current limiting, UVLO, output shortcircuitand over temperature protection insuresafe operation under abnormal operatingconditions.The SP7662 is offered in a RoHS compliant,lead free 26-pin 7mmx4mm DFN package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443552100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1 | 23.1 | 7.5 | 20 | 3.3 | 80 | WE-PERM |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443552100 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|